Skip to main content

Top air treatment through unique filtration and fresh air input

Improve your Indoor Air Quality

Top air treatment through unique filtration and fresh air input

Flash streamer

Using electrons to trigger chemical reactions with air molecules, the flash streamer captures mold and allergens.

About Flash Streamer

Titanium apatite filter

Daikin’s titanium apatite deodorising filter removes airborne dust particles and captures the odours of tobacco and pets.

About Titanium apatite filter

Silver filter

Silver allergen removal and air purifying filter captures allergens such as pollen and dust mites.

About Silver filter

Ventilation

Fresh air and conditioned air with the windows closed thanks to the unique technology of Ururu Sarara.

About fresh air input

Top air treatment through unique filtration and fresh air input

We live in times when we are getting more concerned about the environment we live in and the air we breathe, especially at home. 

How can we take care of the indoor air quality, among all other things? 

It is actually more than easy by investing into the state-of-the-art air-conditioning solutions by Daikin.

Flash Streamer

The massive streamer discharge hits the allergens and hazardous chemical substances, decomposing and fragmenting their surface proteins, which are then destroyed through oxidation.

During the test allergens were placed on the electrode of the streamer discharge unit and then photographed through an electron microscope after being irradiated.

(Testing organization: Yamagata University and Wakayama Medical University)

Titanium apatite deodorising filter

Daikin’s titanium apatite deodorising filter removes airborne dust particles and captures the odours of tobacco and pets, for example. It also traps and even deactivates harmful organic chemical substances to ensure you enjoy a steady supply of clean air.

How does it work?

1. When UV light shines on the titanium dioxide, electrons are released at its surface.

2. The electrons interact with water molecules in the air, breaking them up into hydroxyl radicals, which are highly reactive, short-lived, uncharged hydroxide ions

3. These radicals attack bigger pollutant molecules, breaking apart their chemical bonds and turning them into harmless substances such as carbon dioxide and water.

Silver allergen removal and air purifying filter

Do you suffer by seasonal allergies or allergies of pets and dust mites? 

Then Silver allergen removal and air purifying filter is your solution, because it captures allergens such as pollen and dust mites. The filter suppresses pollen and mites for 99% or more.

Thanks to its high quality and remarkable efficiency, replacement of the filter is needed just once every 6,5 years. 

Automatic filter cleaning 

Just like vacuum cleaners, air conditioners use filters to clean the air as it passes through the unit. 

And the more particles collect in the filter, the less efficiently it works. But with the Ururu Sarara’s state of the art self-cleaning technology, that is a thing of the past. Not only is that less work for you, it is less work for the Ururu Sarara - it keeps a constantly stable air flow rate while using 25% less power.

Ventilation with Ururu Sarara
Ventilation with Ururu Sarara

Ventilation for fresh air 

Unlike a conventional air conditioner, the Ururu Sarara brings fresh, conditioned air into the room. 

The Ururu Sarara is the very first residential heat pump system that - because of its powerful ventilation capacity of 30 m3/h - can fill a room of more than 26 m2 with fresh air in less than two hours.

And the incoming air is brought in at the desired temperature without thermal loss.

Daikin Solutions

Click on one of the features below to find the unit you need

Humidification and fresh air in your home: Ururu Sarara

Cooling energy efficiency up to A___.jpg Heating energy efficiency up to A___.jpg
Average climate
Wall-mounted
The most energy efficient solution
Ururu humidification
Sarara dehumidification
Ventilation
Air purification
Auto-cleaning function
Presence sensors
Quiet operation
Award-winning design
Online Controller (option)
Single room
Comfortable sleeping mode
Special Airflow

Minimalism and technology united: Stylish

Cooling energy efficiency up to A___.jpg Heating energy efficiency up to A___.jpg
Average climate
Wall-mounted
Air purification
Presence sensors
Available in Blackwood, Silver, White or Black
Compact design
Award-winning design
Quiet operation/Practically inaudible
Online Controller
Multi
Weekly Programmer
Single room
Special Airflow

Stylish: Elegant on the outside, smart in the inside - even at -25°C!

Cooling energy efficiency up to A__.jpg Heating energy efficiency up to A___.jpg
Top heating performance even at -25°C
Wall-mounted
Air purification
Presence sensors
Compact design
Award-winning design
Quiet operation/Practically inaudible
Online Controller
Weekly Programmer
Single room
Special Airflow

If you value top design: Daikin Emura

Cooling energy efficiency up to A___.jpg Heating energy efficiency up to A__.jpg
Average climate
Wall-mounted
Air purification
Presence sensors
Available in Silver or White
Award-winning design
Quiet operation
Online Controller
Multi
Weekly Programmer
Single room
Special Airflow

If you value a high performance solution: Perfera

Cooling energy efficiency up to A___.jpg Heating energy efficiency up to A___.jpg
Average climate
Wall-mounted
Air purification
Presence sensors
Quiet operation/Practically inaudible
Online Controller
Multi
Single room
Weekly Programmer
Special Airflow

Perfera: State-of-the-art comfort wrapped in a fresh, European design

Cooling energy efficiency up to A__.jpg Heating energy efficiency up to A___.jpg
Top heating performance even at -25°C
Wall-mounted
Air purification
Presence sensors
Quiet operation/Practically inaudible
Online Controller
Single room
Weekly Programmer
Special Airflow

Comfort and efficiency for everyone: Comfora

Cooling energy efficiency A__.jpg Heating energy efficiency up to A__.jpg
Average climate
Wall-mounted
Air purification
Quiet operation/Practically inaudible
Online Controller (option)
Multi
Single room
Special Airflow

Comfora: Discreet wall mounted unit providing high efficiency and comfort

Cooling energy efficiency A__.jpg Heating energy efficiency up to A__.jpg
Top heating performance even at -25°C
Wall-mounted
Quiet operation
Online Controller (option)
Single room
Special Airflow

Offering good value for money: FTXC-B

Cooling energy efficiency up to A__.jpg Heating energy efficiency up to A_.jpg
Average climate
Wall-mounted
Quiet operation
Online Controller (option)
Single room
Comfortable sleeping mode

Ideal for attics: FVXM

Cooling energy efficiency up to A_.jpg Heating energy efficiency up to A_.jpg
Average climate
Floor standing (or low on the wall)
Dual air outlet for heating function
Quiet operation
Minimal and compact design
Online Controller (option)
Multi
Single room
Special Airflow
Weekly Programmer

Floor standing unit for optimal heating comfort thanks to dual airflow.

Cooling energy efficiency up to A_.jpg Heating energy efficiency up to A_.jpg
Top heating performance even at -25°C
Floor standing (or low on the wall)
Dual air outlet for heating function
Quiet operation
Minimal and compact design
Online Controller (option)
Single room
Special Airflow
Weekly Programmer

Download brochure

Find Daikin airconditoners in our dealers network